Download document () of 20

STLO

Eaton Cooper Power series fault indicator, Reset: Voltage, Test point, Trip current: Low

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
STLO
UPC
194006027304
Product Length/Depth
4.1 in
Product Height
3.4 in
Product Width
2.3 in
Product Weight
0.383 lb
Compliances
Not Applicable
Certifications
IEEE Std 495

Description

Installation location
Test point
Type
Fault indicator

Operation

Reset type
Voltage
Trip characteristic
Low

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE