Download document () of 20
We make what matters work*

STLOS

Eaton Cooper Power series fault indicator, Reset: Voltage, Small remote display, Test point, Trip current: Low

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
STLOS
UPC
194006027663
Product Length/Depth
4.1 in
Product Height
3.4 in
Product Width
2.3 in
Product Weight
0.827 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Indicator type
Small remote display
Installation location
Test point
Type
Fault indicator

Operation

Reset type
Voltage
Trip characteristic
Low

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE