Download document () of 20

STUDCL

Eaton Cooper Power series stud, Extended length, Copper, Thread size: 5/8-11, Used with: 600 A, 15/25 kV Deadbreak

General specifications

Product Name
Eaton Cooper Power series stud
Catalog Number
STUDCL
UPC
194006027748
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Stud

Additional Specifications

Special features
Extended length
Type
Stud

Application

Used with
600 A, 15/25 kV Deadbreak

Descriptions

Material
Copper
Size of threaded connection
5/8-11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE