Knowledge Search
Download document () of 20

SVX003A1-4A1B1B2B8C5

Eaton SVX adjustable frequency drive,3HP,NEMA Type 1/IP21,480V,FR4,3-phase,EMC H,A/N keypad,Internal brake chopper,Extended I/O Card Options 1 RO(NC-NO)1 RO(NO)1 therm,1 ext +24 Vdc/EXT +24 Vdc 3 Pt100,Com Options Profibus DP(D9 connector)

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX003A1-4A1B1B2B8C5
UPC
782116232383
Product Length/Depth
7.5 in
Product Height
12.9 in
Product Width
5 in
Product Weight
11 lb
Warranty
2 year
Certifications
IEC 61800-2
UL 508C
EN 61800-3 Level H
Product Type
Adjustable frequency drive

Product specifications

Brake chopper
Brake chopper
Extended I/O card
1 RO (NC-NO) 1 RO(NO) 1 therm,1 ext +24 Vdc/EXT +24 Vdc 3 Pt100
Modification
Standard boards
Horsepower
3 hp
Frame size
4
Keypad
Alphanumeric
Input
EMC H
Three-phase
Communication
Profibus DP (D9 connector)
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.