Knowledge Search
Download document () of 20

SVX015A1-4A1B1B8C7

Eaton SVX adj. frequency drive,15HP,NEMA Type 1/IP21,480V,FR5,3Ph,EMC H,Standard Software,A/N keypad,Internal brake chopper,Standard boards,Extended I/O Card Options 1 ext +24 Vdc/EXT +24 Vdc 3 Pt100,Communication Options DeviceNet

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX015A1-4A1B1B8C7
UPC
782116248575
Product Length/Depth
8.4 in
Product Height
16.5 in
Product Width
5.6 in
Product Weight
17.9 lb
Warranty
2 year
Certifications
UL 508C
IEC 61800-2
EN 61800-3 Level H
Product Type
Adjustable frequency drive

Product specifications

Brake chopper
Brake chopper
Extended I/O card
1 ext +24 Vdc/EXT +24 Vdc 3 Pt100
Modification
Standard boards
Horsepower
15 hp
Frame size
5
Keypad
Alphanumeric
Input
Three-phase
EMC H
Communication
DeviceNet
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.