Download document () of 20

SW02132C2GR1T

Eaton B-Line series CT meter socket test switch, Ringless, Galvanized steel, 1 socket, 13 jaws, 20 A, Overhead/underground, Mill-galvanized|ANSI 61 gray paint, 3R, #10-32 Stud, #10-32 Stud

General specifications

Product Name
Eaton B-Line series CT meter socket test switch
Catalog Number
SW02132C2GR1T
UPC
782051385113
Product Length/Depth
4.75 in
Product Height
20 in
Product Width
12 in
Product Weight
25.45 lb
Compliances
Not Applicable
Certifications
UL
Product Type
CT meter socket test switch

Electrical specifications

Amperage rating
20 A

Material/finish

Material
Galvanized steel
Finish
Mill-galvanized
ANSI 61 gray paint

Model

Number of jaws
13
Feed type
Overhead/underground
Number Of Sockets
1
Line lug size
#10-32 Stud
Load lug size
#10-32 Stud
Cover/door type
Ringless

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.