Download document () of 20
We make what matters work*

SWIVEL6USB

Protect It! 6-Outlet Surge Protector with 3 Rotatable Outlets – Direct Plug-In, 1200 Joules, 2 USB Ports

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 1200 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into 6 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SWIVEL6USB
UPC
037332210944
Product Length/Depth
2.28 in
Product Height
5.47 in
Product Width
3.94 in
Product Weight
0.53 lb
Compliances
RoHS
FCC Part 68
Certifications
CSA Std. C22.2
UL 1449
UL Listed
UL 497A
NOM
CSA C22.2.
Global Catalog
SWIVEL6USB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
15.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
EMI / RFI Filtering
150 kHz to 100 mHz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
800, 800, 800
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Power Cord Color
No
Housing Color
Black
Outlet Orientation
Rotatable
Outlet Spacing
29mm
Outlets Measurement (Center to Center)
29mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
SWIVEL6USB Protect It! 6-Outlet Surge Protector with 3 Rotatable Outlets – Direct Plug-In, 1200 Joules, 2 USB Ports
Owner’s manual
Charging Ports / Amps
3.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Rotatable Outlets
UL Certified
USB Charging
Diagnostic LED(s)
Product Highlights
1200 joules protect your valuable electronics against dangerous surges/spikes/line noise
Direct plug-in design (no power cord) for easy transport in briefcase or luggage
Rotating outlets accommodate bulky transformers without blocking other outlets
2 USB ports share 3.1A for fast charging of phone, laptop and other mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protecting computers, modems, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filtering potentially damaging line noise to improve connected equipment’s performance and lifespans
  • Safeguarding valuable data against damage stemming from unexpected interruptions in power
  • Charging a smartphone, tablet or other USB devices via the dual USB ports
AC Suppression Joule Rating
1200
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.1A
Charging Form Factor
Strip
Maximum Surge Amps
60000
Operating Humidity Range
20% to 85% RH
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.