Knowledge Search
Download document () of 20
To be discontinued

T20P11E37CUEEZZ

Eaton Open core-coil ventilated transformer, DS-3 (1-phase), PV 240 x 480V, Taps: 1 at +5%/2 at -5% x 2 at +2.5%/4 at -2.5%, SV 120/240V, 150°C rise [E], 37.5 kVA, Copper windings, EE, ZZ

A newer version of this product is available:

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
T20P11E37CUEEZZ
UPC
786680136665
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Contact Manufacturer
Product Type
Ventilated transformer

Performance Ratings

Primary voltage
240 x 480 V
Secondary Voltage
120/240 V
Volt ampere rating
37.5 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.