Download document () of 20

T600DN-015N6A

Eaton PWRSUPP 600 480-277/480 15kVA 60HZ 3S, Transformer, K-Rated, NEMA 2, AB 1492-CE2 195A terminal, -10 degC to 40 degC, Gray

List price $9265

General specifications

Product Name
Eaton Power-Suppress 600 power conditioner
Catalog Number
T600DN-015N6A
UPC
743172100863
Product Length/Depth
20 in
Product Height
28 in
Product Width
23 in
Product Weight
370 lb
Certifications
Contact Manufacturer
Product Type
Power conditioner

Product specifications

Product Category
Transformer
Special features
K-Rated
Application
Isolation, Power Conditioning
Delta input
Yes
Enclosure
NEMA 2
Frequency rating
60 Hz
Mounting
Floor
Phase
Three-phase
Surge protection
No
Terminals
AB 1492-CE2 195A
Type
Power conditioner
Voltage rating
480 V
Efficiency
98.79%
Input Voltage
480
Load capacity
15 kVA
Number of wires
3/4
Operating Temperature
-10° to 40°C
Color
Gray
Communication
No
Volt ampere rating
15000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.