Knowledge Search
Download document () of 20

TJS50

Eaton Edison TJS fuse, 50 A, Class T, Non-indicating, 200 kAIC at 600 Vac, Standard

General specifications

Product Name
Eaton Edison TJS fuse
Catalog Number
TJS50
UPC
782634807209
Product Length/Depth
1.56 in
Product Height
0.81 in
Product Width
1 in
Product Weight
0.82 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
50 A
Interrupt rating
200 kAIC at 600 Vac

Physical details

Packaging type
Standard

General information

Class
Class T
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.