Knowledge Search
Download document () of 20

TJS6

Eaton Edison TJS fuse, Very fast-acting fuse, 6 A, Class T, Non-indicating, 200 kAIC, Standard, 10, 600 V

General specifications

Product Name
Eaton Edison TJS fuse
Catalog Number
TJS6
UPC
782634807124
Product Length/Depth
1.5 in
Product Height
0.81 in
Product Width
0.001 in
Product Weight
0.12 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
6 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Fuse indicator
Non-indicating
Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.