Download document () of 20
We make what matters work*
To be discontinued

TLM606

Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) cord, 900 Joules, Diagnostic LED

{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM606
UPC
037332128676
Product Length/Depth
2 in
Product Height
14.5 in
Product Width
5 in
Product Weight
1.4 lb
Compliances
RoHS
Certifications
UL 1449
cUL Listed
UL Listed
Global Catalog
TLM606
Product Type
Surge protector

Product specifications

Surge Style
Switches
Illuminated on/off switch with integrated 15 amp circuit breaker
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
Form Factor
Supports floor / wall / desktop placement
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330V - UL Verified
Input Cord Details
SJT
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of outlets
Material
Metal, Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLM606 surge suppressor
Instruction manual and warranty information
Product Features
Mounting Holes or Slots
UL Certified
Metal Case
Automatic Shut-Off
Diagnostic LED(s)
Product Highlights
900 joule rating
6 outlets / 6-ft. (1.83 m) cord
Plug Color
Blue
White
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
45000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.