Power It! 6-Outlet Safety Power Strip, 9 ft. (2.74 m) Cord & Clip, Hang Holes, Safety Covers, GFCI Plug
Safely Distributes Power to Equipment in Harsh Environments
This safety power strip delivers reliable AC power distribution in the most challenging settings, including construction sites, warehouses, manufacturing centers, garages, laboratories and concert venues. 6 NEMA 5-15R outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Whether you're powering heavy-duty tools at a job site, managing multiple devices in a lab or organizing a workstation in a manufacturing facility, this power strip provides robust performance and valuable safety features.
Built-In Safety Features for Peace of Mind
A lighted on/off switch doubles as a 15-amp circuit breaker, offering overload protection and easy power control. Safety outlet covers shield unused ports from dust, debris and accidental contact, ensuring compliance with workplace safety standards. The durable metal housing withstands the rigors of industrial, commercial and workshop environments. The housing’s high-visibility, OSHA-compliant yellow finish alerts you to potentially hazardous situations.
Mounting and Cable Management Made Easy
Integrated keyhole slots on the bottom panel allow for secure mounting on walls, under desks or along workbenches, reducing trip hazards and keeping workspaces tidy. A 9 - 14ft (2 - 4M) grounded cord connects the power strip to a compatible AC outlet.
| Product Name |
Eaton Tripp Lite series Power It power strip
|
| Catalog Number |
TLM609GF
|
| UPC |
037332140142
|
| Product Length/Depth |
16.7 in
|
| Product Height |
2 in
|
| Product Width |
7 in
|
| Product Weight |
3.2 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
TLM609GF
|
| Product Type |
Power strip
|
| Circuit breaker |
15
|
| Device Compatibility |
|
| Overload Protection |
15A GFCI plug
|
| Receptacle Color |
BLACK
|
| Recommended Electrical Service |
15A 120V
|
| Slot or Hole Mount Measurement (Center to Center) |
209.55mm
|
| Transformer Accommodation |
Transformer Accommodation
|
| Input Cord Gauge (AWG) |
14 AWG
|
| Cord Length |
9 - 14ft (2 - 4M)
|
| Power Cord Color |
Yellow
|
| Housing Color |
Yellow
Black Yellow and Black |
| Outlet Orientation |
Single row
|
| Outlet Safety Covers Detail |
Includes 4 outlet safety covers
|
| Outlet Spacing |
Distance between standard outlets = 1.19 in.; Distance between standard outlets and transformer outlets = 1.77 in.
|
| Outlets Measurement (Center to Center) |
Distance between standard outlets = 1.19 in.; Distance between standard outlets and transformer outlets = 1.77 in.
|
| Color |
Black
Yellow |
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
TLM609GF Safety Power Strip
Owner's manual 4 safety covers |
| Frequency Compatibility |
60 Hz
|
| Frequency Rating |
60 Hz
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Input Cord Gauge Type |
|
| Material |
Metal
|
| Switches |
Combination AC circuit breaker and 2 position red illuminated on/off power switch
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Power Strip Style |
Strip
|
| Product Features |
Outlet Safety Covers
Right-Angle Outlets Built-In Circuit Breaker GFCI Plug Integrated Cord Clip Mounting Holes or Slots |
| Charging Form Factor |
Strip
|
| Plug Color |
Blue
White |
| Total Outlets |
6
|
Support from Eaton