Download document () of 20
We make what matters work*

TLP1010USB

Protect It! 10-Outlet Surge Protector with Swivel Light Bars - 5-15R Outlets, 2 USB Ports, 10 ft. (3 m) Cord, 4500 Joules, Black

  • 10 ft. input cord allows great flexibility in placing devices away from wall outlet
  • On/off switches give you one-touch control over lights and connected equipment
  • 10 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
  • Lifetime limited warranty (Worldwide)
  • Swivel LED light bars provide 1000 lumens each to illuminate dark corners
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
  • 4500 joules protect your valuable electronics against dangerous surges and spikes

10-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this surge protector features a {ACSuppressionJouleRating} joule rating to defend your valuable electronic components against damaging power surges and spikes. The 10 Foot AC input cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into 10 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being

Lighted on/off switch allows easy one-touch control over all equipment connected to the surge protector. Integrated 15A resettable circuit breaker helps prevent equipment damage due to overloads. Diagnostic LED lets you know that your equipment is protected.

Flexible Installation Options

{MountingDetails} let you install the surge protector on any flat surface in your home, office, workbench or anywhere else you need power for your equipment.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP1010USB
UPC
037332283276
Product Length/Depth
2.04 in
Product Height
24.6 in
Product Width
6.1 in
Product Weight
3.35 lb
Warranty
Limited lifetime
Compliances
RoHS
FCC Class B
Certifications
cUL Listed
UL 1449
CSA Std. C22.2
UL Listed
CSA C22.2.
Global Catalog
TLP1010USB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Wire Gauge (AWG)
14 AWG
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
2.4A
Total Charging Watts
12
Connected Equipment Insurance (U.S., Canada and Puerto Rico)
$150,000 Ultimate Lifetime Insurance
Device Compatibility
  • !
  • Chromebook
  • Computer
  • Laptop
  • Phone
  • !
  • Tablet
  • Monitor/HDTV
  • Projector
  • Video Game System
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status, "grouded status (red)
EMI / RFI Filtering
Yes 150KHz - 100MHz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
YELLOW
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
600V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
10 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner's manual
TLP1010USB 10-Outlet Surge Protect
Charging Ports / Amps
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Mounting Holes or Slots
Right-Angle Outlets
UL Certified
USB Charging
Light bar
Charging Port Type
USB A (FEMALE)
Plug Color
White
AC Suppression Joule Rating
4500
Number of Light bars
2
Output Capacity (Watts)
1875
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.4A
Charging Form Factor
Strip
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Light bar Brightness
1000 lumens (20W)
Light bar Color
Bright White
Operating Humidity Range
20% to 85% RH
Total Outlets
10

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.