Download document () of 20
We make what matters work*
To be discontinued

TLP310DMUSB

Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing

{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 900 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP310DMUSB
UPC
037332199645
Product Length/Depth
2.47 in
Product Height
11.02 in
Product Width
2.86 in
Product Weight
2.21 lb
Compliances
RoHS
Certifications
UL 1449
UL Listed
Global Catalog
TLP310DMUSB
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Number of Charging Ports
2
Total Charging Watts
12
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Network Compatibility
100 Mbps (Fast Ethernet)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
UL1449 Let Through Rating
500500500
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Input Cord Length Details
Strip
Power Cord Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP310DMUSB Protect It! 3-Outlet Desktop-Grommet Surge Protector
Mounting clips
Charging Ports / Amps
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
UL Certified
Automatic Shut-Off
USB Charging
Network (Ethernet) Protection
Diagnostic LED(s)
Product Highlights
10 ft. power cord reaches distant AC outlets
3 NEMA 5-15R outlets, 2 USB charging ports and RJ45 port
900 joules of surge suppression
Pushes down flush with desktop surface when not in use
Designed for installation in 63.5 mm grommet
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
AC Suppression Joule Rating
900
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.4A
Charging Form Factor
Strip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.