Download document () of 20

TLP48USBCUFO

Conference Power Surge Protector - 4 NEMA 5-15R Outlets, USB-C & 3 USB-A Ports, Micro-USB, 8 ft. Cord

  • 4 USB ports supply power for fast charging of phones, tablets and other mobile devices
  • Built-in Micro-USB cord powers Echo Dot, Nest Mini or other smart speaker
  • 1080 joules protect your valuable electronics against dangerous surges and spikes
  • Long 8 ft. cord with NEMA 5-15P plug gives you more options in placing the unit
  • 4 NEMA 5-15R rotating outlets designed to accommodate bulky transformers

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP48USBCUFO
UPC
037332259745
Product Length/Depth
1.9 in
Product Height
7.72 in
Product Width
7.06 in
Product Weight
1.87 lb
Compliances
RoHS
Certifications
UL Listed
UL 1449
NOM
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP48USBCUFO
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
DK - DISK
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
4
Total Charging Watts
24
Device Compatibility
  • Phone
  • Tablet
Diagnostic LED Details
Yes
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
Yes (2-in-1 switch)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 500, 600
Input Cord Gauge (AWG)
14
Power Cord Color
Gray
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner's manual
TLP48USBCUFO Conference Power Surge Protector
Charging Ports / Amps
2.4A
3A
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
UL Certified
USB Charging
Automatic Shut-Off
Diagnostic LED(s)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
Blue
Application
  • Keep vital mobile devices fully powered and charged during important conferences and meetings
  • Protect laptops, tablets, smartphones and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1ns
Charging Amps per Port
  • 2.4A
  • 3A
Cord Color
White
Cord Gauge Type
14 gauge
Operating Humidity Range
10% to 90% RH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.