Eco-Surge 8-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 2160 Joules, Diagnostic LEDs
{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
| Product Name |
Eaton Tripp Lite series Protect It surge protector
|
| Catalog Number |
TLP808NETG
|
| UPC |
037332152404
|
| Product Length/Depth |
8.7 in
|
| Product Height |
11.3 in
|
| Product Width |
2.4 in
|
| Product Weight |
1.87 lb
|
| Compliances |
RoHS
|
| Certifications |
NOM
UL Listed UL 1449 cUL Listed CSA Std. C22.2 |
| Global Catalog |
TLP808NETG
|
| Product Type |
Surge protector
|
| Surge Style |
|
| Switches |
Combination AC circuit breaker and 2 position red illuminated on/off power switch
|
| Outlets |
Includes built-in sliding safety covers
|
| Circuit breaker |
15
|
| Frequency rating |
60 Hz
|
| Diagnostic LED Details |
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
|
| Input Plug Features |
Right Angle (36D)
|
| Network Compatibility |
100 Mbps (Fast Ethernet)
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
GREEN; GRAY
|
| Transformer Accommodation |
Transformer Accommodation
|
| UL1449 Let Through Rating |
330 L-G, 400 L-N, 400 N-G
|
| Input Cord Details |
SJT
|
| Power Cord Color |
Gray
|
| Housing Color |
Gray
|
| Outlet Orientation |
Single row of 5, plus a second row of 3 for transformer accommodation
|
| Material |
Plastic
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
Instruction manual with warranty information
6-ft. tel/network cable TLP808NETG Eco Energy-Saving Surge Suppressor |
| Product Features |
Telephone/DSL Protection
Mounting Holes or Slots Network (Ethernet) Protection Right-Angle Plug Automatic Shut-Off Diagnostic LED(s) UL Certified |
| Product Highlights |
2160 joule rating
8 outlets / 8-ft. cord Unique Netbook switch allows user to select wattage 1-line tel/network protection Auto/Manual switch offers green energy savings or standard protection |
| Plug Color |
White
Blue |
| Cord Color |
Gray
|
| Cord Gauge Type |
|
| Maximum Surge Amps |
144000
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.