Download document () of 20
We make what matters work*

TP615CC15

Eaton Cooper Power series T-OP II deadbreak connector, 600A, 15 kV, DC 15 min: 53 kV, AC 1 min: 34 kV, BIL: 95 kV, Min corona: 11 kV, Cable insul: 0.75-1.08 inch, Strand: 3/0 AWG, Solid: 4/0 AWG, Individual box kit

General specifications

Product Name
Eaton Cooper Power series T-OP II deadbreak connector
Catalog Number
TP615CC15
UPC
194006028394
Product Length/Depth
12.5 in
Product Height
13.5 in
Product Width
3.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
T-OP II deadbreak connector

Additional Specifications

Packaging
Individual box kit
Type
T-OP II

Cable

Cable insulation diameter - max
1.08 in
Cable insulation diameter - min
0.75 in

Conductor

Solid or compact conductor size
4/0 AWG
Stranded or compressed conductor size
3/0 AWG

Electrical Ratings

AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Current rating
600A
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
Standard voltage class
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE