Download document () of 20
We make what matters work*

TP625FF22

Eaton Cooper Power series T-OP II deadbreak connector, 600A, 25 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Min corona: 19 kV, Cable insul: 1.64-1.64 inch, Strand: 500 kcmil, Solid: 600 kcmil, Individual box kit

General specifications

Product Name
Eaton Cooper Power series T-OP II deadbreak connector
Catalog Number
TP625FF22
UPC
194006044455
Product Length/Depth
12.5 in
Product Height
14.5 in
Product Width
3.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
T-OP II deadbreak connector

Additional Specifications

Packaging
Individual box kit
Type
T-OP II

Cable

Cable insulation diameter - max
1.64 in
Cable insulation diameter - min
1.64 in

Conductor

Solid or compact conductor size
600 kcmil
Stranded or compressed conductor size
500 kcmil

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
600A
Corona voltage level - min
19 kV
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE