Download document () of 20
We make what matters work*

TP635F12TSA2

Eaton Cooper Power series T-OP II deadbreak connector, 600A, 35 kV, AC 1 min: 50 kV, DC 15 min: 103 kV, BIL: 150 kV, Min corona: 26 kV, No test point, Cable insul: 0.98-1.115 inch, Strand: #1 AWG, Solid: 1/0 AWG, SA2, Individual box kit

General specifications

Product Name
Eaton Cooper Power series T-OP II deadbreak connector
Catalog Number
TP635F12TSA2
UPC
194006045506
Product Length/Depth
14 in
Product Height
18.1 in
Product Width
4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
T-OP II deadbreak connector

Accessories

With test point
No

Additional Specifications

Packaging
Individual box kit
Type
T-OP II

Cable

Cable insulation diameter - max
1.115 in
Cable insulation diameter - min
0.98 in
Cable seal type
SA2

Conductor

Solid or compact conductor size
1/0 AWG
Stranded or compressed conductor size
#1 AWG

Electrical Ratings

AC 1 minute voltage withstand
50 kV
Basic impulse level
150 kV
Current rating
600A
Maximum rating phase-to-ground
21.1 kV
Corona voltage level - min
26 kV
Standard voltage class
35 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE