Knowledge Search
Download document () of 20

TPC2234-3787

Eaton ATS rack PDU, 1U, 2.88 kW max, 110-125V, 24A, 18 in cord, Single-phase

General specifications

Product Name
Eaton ATS PDU
Catalog Number
TPC2234-3787
UPC
786685398143
Product Length/Depth
25 in
Product Height
10 in
Product Width
10 in
Product Weight
15 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Cord length
1.5 ft
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
110-125V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Circuit breaker
1P 30A
Outlet control
No

Additional specifications

Series
eATS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.