Knowledge Search
Download document () of 20
We make what matters work*

TPJ-100

Eaton Bussmann series TPJ telecommunication fuse, 170 Vac/dc, 100 A, Non Indicating, Glass melamine tube

General specifications

Product Name
Eaton Bussmann series TPJ telecommunication fuse
Catalog Number
TPJ-100
UPC
051712563345
Product Length/Depth
1.6 in
Product Height
2.38 in
Product Width
0.001 in
Product Weight
0.165 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Telecommunication fuse

Electrical rating

Amperage Rating
100 A
Voltage rating
170 Vac/dc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877