Knowledge Search
Download document () of 20
We make what matters work*

TPL-BC

Eaton Bussmann series TPL telecommunication fuse, 170 Vdc, 90 A, 100 kAIC, Non Indicating, Current-limiting, Bolted blade end X bolted blade end, Silver-plated terminal

General specifications

Product Name
Eaton Bussmann series TPL telecommunication fuse
Catalog Number
TPL-BC
UPC
051712554565
Product Length/Depth
1 in
Product Height
2.66 in
Product Width
1 in
Product Weight
0.19 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Telecommunication fuse

Electrical rating

Amperage Rating
90 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877