Knowledge Search
Download document () of 20

TPL-CV

Eaton Bussmann series TPL telecommunication fuse, 170 Vdc, 500 A, 100 kAIC, Non Indicating, Current-limiting, Bolted blade end X bolted blade end, Silver-plated terminal

General specifications

Product Name
Eaton Bussmann series TPL telecommunication fuse
Catalog Number
TPL-CV
UPC
051712813891
Product Length/Depth
1.5 in
Product Height
3.5 in
Product Width
1.5 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Product Type
Telecommunication fuse

Electrical rating

Amperage Rating
500 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877