Knowledge Search
Download document () of 20

TPS-1

Eaton Bussmann series TPS telecommunication fuse, 170 Vdc, 1 A, 100 kAIC, Non Indicating, Current-limiting, Ferrule end X ferrule end, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-1
UPC
051712196970
EAN
5027590244152
Product Length/Depth
0.56 in
Product Height
0.87 in
Product Width
0.56 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Product Type
Telecommunication fuse

Electrical rating

Amperage Rating
1 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877