Knowledge Search
Download document () of 20

TPS-60LB

Eaton Bussmann series TPS telecommunication fuse, PCB tab, bolt tag, 170 Vdc, 60 A, 100 kAIC, Non Indicating, Current-limiting, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-60LB
UPC
051712664516
Product Length/Depth
0.51 in
Product Height
1.5 in
Product Width
0.3 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
60 A
Interrupt rating
100 kAIC
Voltage rating
170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
PCB tab, bolt tag

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877