USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U236-000-R
|
| UPC |
037332163127
|
| Product Length/Depth |
5.3 in
|
| Product Height |
0.5 in
|
| Product Width |
5.2 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
RoHS FCC Compliant CE Marked WEEE Directive |
| Global Catalog |
U236-000-R
|
| Product Type |
Network adapter
|
| Application |
|
| Operating Humidity Range |
10% to 85%
|
| Relative Humidity |
10% to 90 % RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90%
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Connector type |
USB/Thunderbolt/Lightning
Networking-copper |
| Product Features |
Bus Powered
Ethernet Support Full Duplex Support Auto MDIX Support Driver Required Remote Wakeup Support Suspend Mode Support |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Network Speed |
100 Mbps (Fast Ethernet)
|
| Package contents |
Quick Start Guide
U236-000-R USB 2.0 Ethernet NIC Adapter |
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 158°F (0° to 70°C)
|
| Operating Temperature Range |
32° to 158°F (0° to 70°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Technology |
Cat6 Cat5/5e USB 2.0 (High Speed) |
| Network Compatibility |
100 Mbps (Fast Ethernet)
|
| Power Consumption (Watts) |
0.75 W
|
| BTUs |
2.6 BTU/Hr
|
| Cable Outer Diameter (OD) |
3.0mm
|
| Connector group |
USB-A
RJ45 |
| Material |
ABS, PVC
|
| Recommended Category Cable |
Cat5/Cat5e/Cat6 Cables
|
| Connector |
USB A (male)
RJ45 (female) |