Download document () of 20
We make what matters work*

U244-001-R

USB 2.0 to DVI/VGA External Multi-Monitor Video Card, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Extend video to a second display or duplicate one video on both
  • Compatible with Windows 10 and Mac 10.11 computers
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60hz
  • Add up to 6 adapters to connect a total of 7 displays
  • Compatible with Ubuntu 14.04.2
  • No external power supply needed

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U244-001-R
UPC
037332143389
Product Length/Depth
2.25 in
Product Height
8.5 in
Product Width
6 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
WEEE Directive
Global Catalog
U244-001-R
Product Type
Video adapter

Product specifications

Relative Humidity
0-85% non-condensing
Color
Black
Connector Plating
Nickel
Connector type
Video
USB/Thunderbolt/Lightning
Product Features
Driver Required
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
SideA Connector1
USB A (MALE)
SideB Connector1
DVI-I (FEMALE)
Operating Temperature
50° to 104°F (10° to 40°C)
Operating Temperature Range
50° to 104°F (10° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
DVI-I (FEMALE)
Technology



USB 2.0 (High Speed)
DVI
VGA / SVGA
VGA/SVGA
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Connector group
DVI
USB-A
Material
ABS
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Connector
VGA
USB-C
USB A (male)
DVI-I (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.