Knowledge Search
Download document () of 20
We make what matters work*

UCLA

Eaton Bussmann series UCL cable limiter, 100 kAIC, Non indicating

General specifications

Product Name
Eaton Bussmann series UCL cable limiter
Catalog Number
UCLA
UPC
782634512790
Product Length/Depth
4 in
Product Height
1 in
Product Width
1 in
Product Weight
0.24 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
Product Type
Cable limiter

Electrical rating

Interrupt rating
100 kAIC
Voltage rating
250 V

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877