Knowledge Search
Download document () of 20
We make what matters work*

UHC

Eaton Bussmann series UHC cable limiter, Core

General specifications

Product Name
Eaton Bussmann series UHC cable limiter
Catalog Number
UHC
UPC
051712782012
Product Length/Depth
1.1 in
Product Height
3.9 in
Product Width
1.1 in
Product Weight
0.22 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
Cable limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877