Download document () of 20

UHS10050A0D0A1A

Eaton Cooper Power series arrester, Polymer, 8.4 kV, 10 kV duty, No line term wire, Sil BRZ nut, SS clamp, cap, Sil BRZ nut, SS lock & flat washer, No Insulated hanger, No brkt, HD, VariSTAR

General specifications

Product Name
Eaton Cooper Power series arrester
Catalog Number
UHS10050A0D0A1A
UPC
194006040471
Product Height
7.6 in
Product Diameter
3.5 in
Product Weight
1.9 lb
Compliances
Not Applicable
Certifications
IEEE C62.11

Product specifications

Voltage rating
10 kV
Material type
Polymer housing
Duty cycle voltage rating
10 kV rms
Standard
IEEE Standard C62.11-2005
Frequency rating
50-60 Hz
Equivalent front-of-wave
35 kV
Discharge voltage - max
26; 27.7; 29; 31.6; 34.9; 39.4 kV (@1.5; 3; 5; 10; 20; 40 kA)
Steep Current Residual Voltage (kV Crest)
34.4 klV
Creep Distance
13 in/330 mm
Line stud and lead options
No line terminal wire
Line terminal accessories
Silicone bronze nut, stainless steel wire clamp and universal wildlife protector
Isolator options
No isolator
Ground terminal options
Stainless steel washer, lock washer, silicone bronze nut
Base/bracket configuration options
Insulated base
Mounting bracket options
No additional mounting bracket
Nameplate options
Standard per IEEE C62.11
Packaging options
Individual carton (assembled terminal hardware)
Hanger options
Insulated base
Nominal Discharge Current
10 kA
Maximum continuous operating voltage
8.4 kV rms
Type
UltraSIL polymer-housed VariSTAR arrester
Special features
Heavy-duty
Application
Distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.