Download document () of 20

UHS12060A1D1C1A

Eaton Cooper Power series arrester, Poly housing, 10.2 kV, 12 kV, No line term wire, Sil BRZ nut, SS wire clamp and cap, Iso, SS washer, lock washer, Sil BRZ nut, Insulated hanger, Transformer mount brkt, VariSTAR, HD

General specifications

Product Name
Eaton Cooper Power series arrester
Catalog Number
UHS12060A1D1C1A
UPC
194006040891
Product Length/Depth
9.1 in
Product Height
17 in
Product Width
3.5 in
Product Weight
4.189 lb
Compliances
Not Applicable
Certifications
IEEE C62.11
Product Type
Arrester

Product specifications

Voltage rating
12 kV
Material type
Polymer housing
Duty cycle voltage rating
12 kV rms
Standard
IEEE Standard C62.11-2005
Frequency rating
50-60 Hz
Mounting
Transformer mounted
Equivalent front-of-wave
43.9 kV
Discharge voltage - max
32.7; 34.8; 36.4; 39.7; 43.9; 49.5 kV (@1.5; 3; 5; 10; 20; 40 kA)
Steep Current Residual Voltage (kV Crest)
43.2 kV
Creep Distance
15.9 in/404 mm
Line stud and lead options
No line terminal wire
Line terminal accessories
Silicone bronze nut, stainless steel wire clamp and universal wildlife protector
Isolator options
Black isolator
Ground terminal options
Stainless steel washer, lock washer, silicone bronze nut
Base/bracket configuration options
Insulated hanger
Mounting bracket options
Transformer mounting bracket
Nameplate options
Standard per IEEE C62.11
Packaging options
Individual carton (assembled terminal hardware)
Hanger options
Insulated hanger
Nominal Discharge Current
10 kA
Maximum continuous operating voltage
10.2 kV rms
Type
UltraSIL polymer-housed VariSTAR arrester
Special features
Heavy-duty
Application
Distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.