Knowledge Search
Download document () of 20

V48M31T30ZZ

Eaton Dry type distribution ventilated transformer DT-3C Three-phase 480 DELTA 2 at +2.5% FCAN 4 at -2.5% FCBN 220Y/127V 150°C 30 kVA Aluminum windings 910C 280B 60 Hz

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
V48M31T30ZZ
UPC
786680113949
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Ventilated transformer

Physical Attributes

Coil material
Aluminum
Design
DT-3C
Frame
CT30C303
Tap size
2 at +2.5% FCAN 4 at -2.5% FCBN
Type
Dry type distribution ventilated transformer
Wiring connection
280B

Performance Ratings

Frequency rating
60 Hz
Kva Rating
30 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
220Y/127 V
Temperature rise
150 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.