Knowledge Search
Download document () of 20
We make what matters work*

VB00752

Eaton 9000XE Control Board, SVX, Control board, 208-500 V

General specifications

Product Name
Eaton 9000XE control board
Catalog Number
VB00752
UPC
786685673547
Product Length/Depth
9 in
Product Height
2.5 in
Product Width
6 in
Product Weight
0.25 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Special features
Used with 9000Xe Series
Type
SVX Control Board

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.