Download document () of 20

VS650T

650VA 360W Line-Interactive UPS with 6 Outlets - AVR, VS Series, 120V, 50/60 Hz, Tower

  • Protects valuable equipment from dangers posed by brownouts, surges and line noise
  • High 95% efficiency with low BTU ratings saves power and lowers your energy costs
  • Alarm and front-panel LEDs report online, battery, fault and overload conditions
  • 6 NEMA 5-15R outlets provide power to PC, home theater or digital signage equipment
  • AVR battery backup allows time to save files and safely shut down during blackouts

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
VS650T
UPC
037332212894
Product Length/Depth
13.5 in
Product Height
8.7 in
Product Width
5.5 in
Product Weight
9.9 lb
Compliances
FCC Class A
RoHS
Certifications
UL 1778
CSA certified
NOM
Global Catalog
VS650T
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • VS650T 650VA 360W Line-Interactive UPS with 6 Outlets
  • Owner’s manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 6A
  • 6
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
5.7 min
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.55
Phase (input)
Single-phase
Runtime at full load
0.5 min. (360W)
Communication interface
None
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Input Circuit Breakers
7A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Controls off/on power status
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.65
Output Capacity (Watts)
360
Output Capacity Details
5.4A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Primary UPS Depth (mm)
300
Primary UPS Height (mm)
142
Primary UPS Width (mm)
102
AC Suppression Response Time
Instantaneous
Audible Alarms
Audible alarm indicates low-battery, fault, overload and replace-battery status
LED Indicators
3 LEDs indicate online mode (green), battery mode (yellow) and fault mode (red)
Frequency Rating Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+9%, -12%)
Output Voltage Regulation(Battery Mode)
120V (+/- 10%)
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Maximum Input Amps
6
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
5.6 x 4 x 11.8
Power Mode Transfer Time
6 milliseconds
Total Outlets
6
Output Capacity (VA)
650
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
UPS Output Receptacles
4 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton