Download document () of 20
Backup Power (UPS)

Tripp Lite series OMNI AVR UPS

Eaton’s innovative line of OMNI AVR Series UPS systems not only offers reliable power protection and battery backup, but also significantly stable electricity. AVR stands for Automatic Voltage Regulation, which means these UPS systems automatically correct minor power fluctuations without switching over to battery power. In addition to extending the life of the UPS battery and ensuring interrupted operation of connected devices, AVR also prevents damage to your devices because of overvoltage or undervoltage.

Recommended for home, small-to-medium businesses, schools and universities, healthcare facilities and data centers, Eaton OMNI AVR UPS systems support the continuous operation of servers, storage devices, home theater equipment, routers and other network devices. They also reduce the risk of data loss during power interruptions.

Eaton backs its OMNI AVR UPS systems with a limited warranty and a technical support team ready to help you with installation, maintenance and troubleshooting.

Input Voltage
120V AC, 230V AC
Plug Type
NEMA 5-15P, C14, Schuko
Output
Up to 1500 VA

Desktop UPS systems for severe weather

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close