Photo is representative
Download
Eaton B-Line series CT meter socket with test switch, Ring, 1 socket, 20 A, Overhead/underground, Mill-galvanized and ANSI 61 gray paint, 3R, #14-#10, #14-#10, Surface mount
| Product Name |
Eaton B-Line series current transformer metering
|
| Catalog Number |
W121413 SS
|
| UPC |
782051034882
|
| Product Length/Depth |
20 in
|
| Product Height |
4.6 in
|
| Product Width |
12 in
|
| Product Weight |
25 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Amperage rating |
20 A
|
| Finish |
Mill-galvanized
ANSI 61 gray paint |
| Feed type |
Overhead/underground
|
| Mounting method |
Surface
|
| Line lug size |
#14-#10
|
| Load lug size |
#14-#10
|
| Cover/door type |
Ring
|
| Degree of protection |
3R
|