Download document () of 20
We make what matters work*

WWSSCOS26AM

Safe-IT Clamp-On Monitor Riser - Antimicrobial Protection, 25.6 in. (65 cm)

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT clamp-on monitor mount
Catalog Number
WWSSCOS26AM
UPC
037332263391
Product Length/Depth
0.6 in
Product Height
25.6 in
Product Width
10.2 in
Product Weight
7 lb
Compliances
RoHS
Global Catalog
WWSSCOS26AM
Product Type
Clamp-on monitor mount

Product specifications

Accessory Type
Monitor stand
Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
Maximum Weight Capacity
44 lb
Number of Displays
1
Material
Medium-Density Fibreboard (MDF)
Product Features
Antimicrobial
Assembly Required
Package contents
Owner's manual
WWSSCOS26AM Clamp-On Monitor Riser, 25.6 in. (65 cm) wide
Product Highlights
Rectangular 25.6 in. wide platform supports monitor and other devices up to 44 lb.
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Clamps securely to a desk, table or shelf to clear valuable workspace
Assembles easily in just a few minutes with all hardware included
5-year limited warranty (Worldwide)
Raises a monitor 5 in. above the surface to provide comfortable eye-level viewing
Mounting Location
Desk clamp

Export product specification