Download document () of 20
We make what matters work*

WWSSFDSAM

Safe-IT Adjustable-Height Wall-Mount Workstation, Antimicrobial Protection

  • Large 23.6 x 15.7 in. rectangular surface supports monitor and other devices up to 22 lb.
  • Height adjusts from 29.7 to 47.2 in. to help you find your ideal working position
  • Work surface folds down to create a convenient wall shelf when not in use
  • Moves between sitting and standing positions in seconds; locks into place with knob
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Adjustable-Height Workstation Lets You Enjoy the Benefits of Standing During Your Workday

This workstation desk lets you enjoy the benefits of better workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, this workstation easily adjusts in height, so you can customize it to your comfort level at any time of the day.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT wallmount workstation
Catalog Number
WWSSFDSAM
UPC
037332263384
Product Length/Depth
21.7 in
Product Height
47.2 in
Product Width
23.6 in
Product Weight
17 lb
Compliances
RoHS
Global Catalog
WWSSFDSAM
Product Type
Wallmount workstation

Product specifications

Features
Flex Center
Mounting Location
Wall
Device Compatibility
Chromebook
Laptop
Tablet
Motion
Fixed
Color
Black
Material
Steel
Product Features
Antimicrobial
Tools Necessary
Package contents
Mounting hardware
Owner's manual
WWSSFDSAM Adjustable-Height Wall-Mount Workstation

Export product specification