Download document () of 20

WWSSRSTAA

TRANSPORTER CART/ADJUSTABLE SHELVES/4" CASTERS/CABLE MANAGEMENT FOR EACH SHELF/HANDLE IN FRONT

  • Convenient cable access ports on each shelf help organize cords and prevent clutter
  • Ideal for rolling your workstation equipment into offices and classrooms
  • Locking 4 in. swivel casters enable smooth rolling and secure the workstation at rest
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 4 shelves accommodate workstation tools, including computer, printer and desk lamp

General specifications

Product Name
Eaton Tripp Lite series mobile workstation
Catalog Number
WWSSRSTAA
UPC
037332279668
Product Length/Depth
23.85 in
Product Height
43.05 in
Product Width
25.98 in
Product Weight
70.18 lb
Compliances
RoHS
TAA Compliant
Global Catalog
WWSSRSTAA
Product Type
Mobile workstation

Product specifications

Device Compatibility
Computer
Laptop
Printer
Monitor/HDTV
Color
Ivory
Maximum Weight Capacity
44 lb
Material
Steel with wood shelves
Product Features
Pre-Installed Casters
Assembly Required
Built-in Cable Management
Tools Necessary
TAA Compliant
Mounting Location
Floor

Export product specification