Download document () of 20
We make what matters work*
To be discontinued

XMX-NET-DN-A

Eaton M-Max DeviceNet Network Card, Option communication modules, DeviceNet network card

General specifications

Product Name
Eaton M-Max DeviceNet network card
Catalog Number
XMX-NET-DN-A
UPC
786685398068
Product Length/Depth
7.5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.12 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
SPX9000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.