Knowledge Search
Download document () of 20
We make what matters work*

XRAPLCESK

Eaton Power Terminal Block, XR Series, Gray, terminals

General specifications

Product Name
Eaton XR terminal block relay
Catalog Number
XRAPLCESK
UPC
782116961702
Product Length/Depth
0.25 in
Product Height
3.75 in
Product Width
3.25 in
Product Weight
0.06 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Terminal block relay

Product specifications

Type
XR Series
Color
Gray
Quantity
5

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.