Knowledge Search
Download document () of 20

XS6

Eaton Bussmann series low voltage british standard fuse, 6A, AC 440 V, V88/F3, 27 x 80 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XS6
EAN
5027590515382
Product Length/Depth
80 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
119.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877