Knowledge Search
Download document () of 20
We make what matters work*

XTOB024DC1DP

Eaton XT IEC bimetallic overload relay, IEC OVLR FRME D CLAS 10 16-24A-DPSTRS, Overload Relays, Frame D, Used with 30-45A Contactors-

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB024DC1DP
UPC
782116978250
Product Length/Depth
2.36 in
Product Height
3.58 in
Product Width
3.27 in
Product Weight
0.6 lb
Warranty
1 year
Certifications
UL/CUL listed
Product Type
Bimetallic overload relay

Product specifications

Special features
Used with 30-45A contactors
Type
Accessory
Used with
30-45A Contactors
Frame size
D
Full load current range
16-24 A
Model
Overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.