Knowledge Search
Download document () of 20
We make what matters work*

XTOB032CC1DP

Eaton XT IEC bimetallic overload relay, IEC OVLR FRME C CLAS 10 24-32A-DPSTRS, Overload Relays, Frame C, Used with 15-25A Contactors-

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB032CC1DP
UPC
782116978229
Product Length/Depth
1.811 in
Product Height
3.819 in
Product Width
2.835 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
UL/CUL listed
Product Type
Bimetallic overload relay

Product specifications

Special features
Used with 15-25A contactors
Type
Accessory
Used with
15-25A Contactors
Frame size
C
Full load current range
24-32 A
Model
Overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.