Download document () of 20

Z-SV/UL-16/1P-1TE/6

Eaton FAZ bus bar,UL 489 Miniature circuit breaker accessory - Terminal type phase bus bar,80 A,Single-pole,10/200 package,6 terminals,Single-phase

General specifications

Product Name
Eaton FAZ accessory bus bar
Catalog Number
Z-SV/UL-16/1P-1TE/6
EAN
4015081047024
Product Length/Depth
0.61 in
Product Height
1.81 in
Product Width
3.9 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 489
Catalog Notes
Do not cut.
Product Type
Accessory

Physical Attributes

Number of poles
Single-pole
Terminals
6
Type
UL 489 Miniature circuit breaker accessory - Terminal type phase bus bar

Performance Ratings

Amperage Rating
80 A
Phase
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.