Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Boxes and covers

Wet Location Covers for Device Boxes

Crouse-Hinds series WLRS, WLRD and WLGF wiring device covers are designed to meet NEC Code requirements for wet and damp locations.  They are suitable for use in industrial, commercial and residential areas as a general purpose utility receptacle cover or wherever portable equipment is required.  The covers mount to Crouse-Hinds series FS and FD single-gang or multi-gang boxes with individual cover openings.

Certifications and compliances

  • ANSI/UL standard: 514A
  • NEC Code 406.9
  • OSHA standards, sub-part “S”
  • NEMA standards WD-1, 1983 (straight blade) and WD-5, 1982 (locking type)

Design features

  • Self-closing spring door assures protection of wiring device at all times, in wet and damp locations
  • One-piece EPDM gasket provides environmental protection of wiring device at all times
  • EPDM gasketing material offers excellent resistance to ozone, weather and temperature extremes of -50°F to 260°F
  • Die cast copper-free aluminum construction with aluminum lacquer finish provides maximum corrosion resistance
  • Positive ground path ensured for all exposed metal parts

Standard materials

  • Face plate and cover – die cast copper-free aluminum
  • Cover hinge spring – stainless steel
  • Cover screws – corrosion-resistant metal
  • Gasket – ethylene propylene rubber (EPDM)
Thông số kỹ thuật

Nêu bật sự khác biệt
Chỉ hiển thị sự khác biệt
Ẩn các tính năng trống
Liên kết tải xuống
X
Download Close