Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

Structural Attachments

TOLCO seismic structural components are ideal for attaching seismic bracing to various structural members, including wide flange beams, I-beams, C-channel, welded steel trusses, steel bar joists, and more. Break-off bolt heads provide visual verification of proper torque and installation to the structure and attachment to the seismic brace component.

TOLCO Fig. 131 

Eaton's TOLCO Fig. 131 is one of the first UL approved seismic structural brace attachments for wooden joist construction applications. 

  • Allows for a secure, positive connection with only two holes in the wooden structure (joist)
  • Break-off nut design helps assure verification of proper installation torque (min. 50 ft,-lbs.)
  • Features installation stamp mark to help with proper installation orientation
  • Back plate can be used for marking drill holes in the joist web
  • Larger plates help distribute load over a larger surface of the joist web to help avoid damage and strain on wood joists
  • Ideal for multi-tenant buildings and small to medium commercial fire protection and plumbing applications

TOLCO Fig. 825 Bar Joist Sway Brace Attachment To Steel

Designed to attach sway bracing and hanger assemblies to steel open web structural member using a secure non-friction connection without drilling or welding. This product’s design incorporates a concentric attachment point which is critical to the performance of structural seismic connections and important for NFPA 13. Break off head set screw design assures verification of proper installation torque. One size accommodates all Fig. 900 Series sway brace attachments.

fig825-bar-joist-sway-brace-attachment-to-steel.jpg
fig828-universal-sway-brace-attachment.jpg

TOLCO Fig. 828 Universal Sway Brace Attachment to Steel

The new TOLCO Fig. 828 is designed to attach sway bracing and hanger assemblies to structural members using a secure non-friction connection without drilling or welding. Secures brace to structure either across or along the beam.

Break-off head set screw helps ensure verification of proper installation torque. One size accommodates all TOLCO Fig. 900 series sway brace attachments, which can be secured with an included flange nut. 

Tested and UL Listed to the new UL203A standard for a 2.2 safety factor rating and improved load ratings.

OSHPD OPM-0052-13 Pre-Approval

Our OSHPD OPM-0052-13 pre-approval features TOLCO seismic products and B-Line series products for California Building Code 2013 and 2016, and International Building Code 2012 and 2015. Utilize our pre-approved seismic engineering guidelines to assist with your next project design, bracing layout, and submittal package for piping, ducts, conduits, cable trays and other systems. TOLCO seismic engineers helped to develop OPM testing methods with OSHPD and is the only pre-approval to include cable tray hold down clamps.
Thông số kỹ thuật

Nêu bật sự khác biệt
Chỉ hiển thị sự khác biệt
Ẩn các tính năng trống
For over 60 years, Eaton has manufactured TOLCO seismic bracing and B-Line series cable tray, strut systems, pipe hangers and more that support electrical, mechanical, plumbing, and fire protection applications.  Eaton also provides seismic engineering services to support customers from pre-bid to inspection.  To learn more about our complete line of seismic bracing products, tools, and services, see below or contact us.

Seismic bracing for mechanical, electrical, and plumbing applications (MEP)

Fire sprinkler applications

Liên kết tải xuống
X
Download Close