Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 5P UPS

The Eaton 5P UPS is an enterprise-class backup power solution available as a tower UPS, wall mount UPS, and rackmount UPS. Several models are available as a compact UPS–which are 2U in height with shorter depths than a traditional UPS–making them perfect for 4-post or 2-post rail and wall mounting. The 5P UPS even offers flexibility in battery types with two models offering lithium-ion batteries. Complete your backup power solution by pairing a 5P UPS with an Eaton Gigabit Network card–the first in the industry to comply with the UL and IEC cybersecurity standards–and the Brightlayer Data Centers suite software for seamless management of your connected equipment.

Applications: Network closets, server rooms, distributed IT, edge computing.

Power rating
550 - 3000 VA
Voltage
120V and 208/230V
Form factor
Rack, tower and wall-mount

Flexible installation

Tower
2-post rackmount
4-post rackmount
Wall-mount

Take a closer look at the Eaton 5P UPS

Lithium-ion batteries are now available

Save time, space and energy with lithium-ion batteries

Built for the edge

When you need flexible and affordable protection for equipment in edge computing environments, look no further than the Eaton 5P rackmount compact UPS. These short-depth models give more flexibility and conserve space, ideal for wall-mounting and restricted spaces

Find the right UPS for your IT power needs

Find the UPS that is sized right for your power needs, browse models by competitive cross reference, or find appropriate battery replacement with just a few clicks.

How many minutes of battery backup time does a 5P UPS provide?

Want to learn more about the 5 series UPSs?

UPS and battery warranty

Comprehensive coverage and support for your UPS and batteries
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

2019 Tech Innovator Awards winner

Eaton's 5P lithium-ion UPS is named the overall winner of the power management category