Eaton’s Magnum DS Low-voltage Power Circuit Breakers offer the highest ANSI interrupting and withstand ratings in the industry in the smallest physical size and are the most easily maintained ANSI circuit breakers on the market. Magnum SB are insulated-case power circuit breakers designed for the performance and economic requirements of UL 891. Both are ideal for switchgear and switchboards, providing excellent safety, flexibility, and a high level of performance. Magnum breakers for IEC and DC applications are also available.
You may also be interested in the following related products.
Power control systems
Switchgear
Circuit breakers
Power Defense insulated case circuit breaker
Circuit breakers
Power Xpert Protection Manager
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.